Power Cords

Prysmian power cords will fit your appliances perfectly.

 

No matter if it’s a washing machine, power tool or industrial appliance, our power cords will be the perfect fit. With the highest quality performance, longer service life than comparable products on the market and the ability to tailor the cords to your specific requirements, you can rest assured they’ll fill the shoes. Finally, to convince you that our offer truly is an ideal match to yours, all power cords and cables are KEMA KEUR and HAR certified. Try it on!

 

Introduction

 

For more than a decade we have produced power cords under the brand of Eurelectric. Since the beginning, we’ve sourced top-quality materials from trusted vendors to create power cords for use in industrial, commercial and home applications. And to be able to satisfy all our clients’ needs, we immediately focused on areas such as product development, improvement of the manufacturing processes and customization of products. As a result, our reputation as a world leading manufacturer within the energy and telecommunication cable industries has extended to our power cords under the brand of Prysmian as well.

 

Application

 

Our power cords have unique performance skills. You can drag them, bend them, pull them and roll them. And you’ll still have outstanding cords with no flaws and ready to set your device in motion. At Prysmian we offer a wide range of products, including power cords with PVC flex cables, harmonized rubber cables and other customer-tailored solutions. Our portfolio is completed with single wires specially designed for OEM applications. We make thorough and recurring test on all our cables to make sure they are safe for domestic appliances as well as industrial applications. That’s why we can stand behind our products with complete confidence.

 

 

 

PVC insulated wire leads and cables

H05V-K
  • Product category: non-sheathed wires
  • Type: H05V-K
  • Rated voltage: 300/500 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 1
  • Cross-section: 0.5 to 1 mm²
  • Core insulation material: PVC type TI1
  • Standard: EN 50525-2-31 [CPR E]
  • Cord flexibility: very flexible
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 70°C
  • Appplication: indoor
  • Reaction to fire: EN 60332-1-2
H05V-K
  • Product category: non-sheathed wires
  • Type: H07V-K
  • Rated voltage: 450/700 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 1
  • Cross-section: 1.5 to 16 mm²
  • Core insulation material: PVC type TI1
  • Standard: EN 50525-2-31 [CPR E]
  • Cord flexibility: very flexible
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 70°C
  • Appplication: indoor
  • Reaction to fire: EN 60332-1-2
H03VV-F
  • Product category: insulated and sheathed wires
  • Type: H03VV-F
  • Rated voltage: 300/300 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 2-4
  • Cross-section: 0.5 to 0,75 mm²
  • Core insulation material: PVC type TI2
  • Outer Sheath material: PVC type TM2
  • Standard: EN 50525 2-11 [CPR E]
  • Cord flexibility: very flexible
  • Resistance to impact: moderate
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 70°C
  • Appplication: indoor
  • Reaction to fire: EN 60332-1-2
H03VV-F
  • Product category: insulated and sheathed wires
  • Type: H05VV-F
  • Rated voltage: 300/500 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 2-5
  • Cross-section: 0.75 to 4 mm²
  • Core insulation material: PVC type TI2
  • Outer Sheath material: PVC type TM2
  • Standard: EN 50525 2-11 [CPR E]
  • Cord flexibility: very flexible
  • Resistance to impact: moderate
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 70°C
  • Appplication: indoor
  • Reaction to fire: EN 60332-1-2
H03V2V2-F
  • Product category: insulated and sheathed wires
  • Type: H03V2V2-F
  • Rated voltage: 300/300 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 2-3
  • Cross-section: 0.5 to 0.75 mm²
  • Core insulation material: PVC type TI3
  • Outer Sheath material: PVC type TM3
  • CPR Standard: Eca
  • Cord flexibility: very flexible
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 90°C
  • Appplication: mobile indoor installations and household appliances
  • Reaction to fire: EN 60332-1-2
H03V2V2-F
  • Product category: insulated and sheathed wires
  • Type: H05V2V2-F
  • Rated voltage: 300/500 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 2-3
  • Cross-section: 0.75 to 1.5 mm²
  • Core insulation material: PVC type TI3
  • Outer Sheath material: PVC type TM3
  • CPR Standard: Eca
  • Cord flexibility: very flexible
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 90°C
  • Appplication: mobile indoor installations and household appliances
  • Reaction to fire: EN 60332-1-2

Rubber sheathed cables

H05RN-F 500x500px
  • Product category: insulated and sheathed wires
  • Type: H05RR-F
  • Rated voltage: 300/500 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 2-5 + 3 and 4
  • Cross-section: 1 to 6 mm²
  • Core insulation material: vulcanized rubber compound, type EI4
  • Outer sheath material: vulcanized rubber compound, type EM3
  • Standard: EN 50525-2-21 [CPR E]
  • Cord flexibility: very flexible
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 60°C
  • Appplication: indoor
  • Reaction to fire: EN 60332-1-2
H05RN-F 500x500px
  • Product category: insulated and sheathed wires
  • Type: H05RN-F
  • Rated voltage: 300/500 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 2-3
  • Cross-section: 0.75 to 1 mm²
  • Core insulation material: vulcanized rubber compound, type EI4
  • Outer sheath material: vulcanized rubber compound, type EM2
  • Standard: EN 50525-2-21 [CPR E]
  • Cord flexibility: very flexible
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 60°C
  • Application: indoor
  • Reaction to fire: EN 60332-1-2
H07RN-F
  • Product category: insulated and sheathed wires
  • Type: H07RN-F
  • Rated voltage: 450/750 V
  • Conductor material: CU
  • Shape: circular
  • No. of cores: 1, 2-5
  • Cross-section: 1.5 to 6 mm² for single-core, 1 to 6 mm² for multi-core
  • Core insulation material: vulcanized rubber compound, typeEI4
  • Outer sheath material: vulcanized rubber compound, type EM3
  • Standard: EN 50525-2-21 [CPR E]
  • Cord flexibility: very flexible
  • Lead free: yes
  • RoHS/REACH compliant: yes
  • Max. conductor temp in continuos duty: 60°C
  • Appplication: indoor
  • Reaction to fire: EN 60332-1-2